Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 263 30/1 R WR 1.500
Part #:0230-07161
Catalog #:263 30/1 R WR 1.500
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Style: | R |
| Series Code: | 260PCX | Ratio: | 30:1 |
| Service Factor: | 1 | Output RPM: | 58.3 |
| Model Code: | 263 | Product Type: | RIGHT ANGLE |
| Input HP: | 2 | Input Diameter (in): | 0.75 in |
| Output Diameter (in): | 1.500 in | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Center Distance (in): | 2.63 | Input Style: | Shaft |
| Ratio Range: | 30:1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1634 in/lbs |
General Specifications
| Weight: | 43.00 LB | Packaged Length: | 12.00 IN |
| Packaged Width: | 10.00 IN | Packaged Height: | 11.00 IN |

