Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 264 30/1 A WR 143TC
Part #:0230-07185
Catalog #:264 30/1 A WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1.0 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Output RPM: | 58.3 | Gear Type: | Worm |
| Style: | A | Input Diameter (in): | 0.875 in |
| Product Type: | RIGHT ANGLE | Frame Size: | 140TC |
| Output Diameter (in): | 1.250 in | Model Code: | 264 |
| Ratio: | 30:1 | Series Code: | 260PCX |
| Input HP: | 2 | Ratio Range: | 30:1 |
| Center Distance (in): | 2.63 | Mounting Style: | A |
| Keyway: | 3/16 x 3/32 | Overhung Load: | 1,150 |
| No. of Gear Reductions: | 1 | Output Shaft Orientation: | LR |
| Input Style: | C-Face Quill | Motor Frame Size: | 140TC |
| Reduction: | SINGLE | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 1634 in/lbs | Output Shaft: | Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961816122 | Weight: | 38.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

