Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 264 5/1 A WR 182TC
Part #:0230-07191
Catalog #:264 5/1 A WR 182TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 1.125 in | Gear Type: | Worm |
| Input HP: | 7.35 | Output Diameter (in): | 1.250 in |
| Style: | A | Series Code: | 260PCX |
| Frame Size: | 180TC | Product Type: | RIGHT ANGLE |
| Ratio: | 5:1 | Model Code: | 264 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Service Factor: | 1.0 |
| Output RPM: | 350 | Motor Frame Size: | 180TC |
| Output Shaft Orientation: | LR | Input Style: | C-Face Quill |
| Ratio Range: | 5:1 | Mounting Style: | A |
| Overhung Load: | 1,150 | Center Distance (in): | 2.63 |
| No. of Gear Reductions: | 1 | Keyway: | 1/4 x 1/8 |
| Reduction: | SINGLE | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 1147 in/lbs | Output Shaft: | Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798960906 | Weight: | 38.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

