Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 264 7.5/1 A WR 182TC
Part #:0230-07192
Catalog #:264 7.5/1 A WR 182TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | A | Series Code: | 260PCX |
| Ratio: | 7.5:1 | Frame Size: | 180TC |
| Service Factor: | 1 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Output Diameter (in): | 1.250 in | Model Code: | 264 |
| Input Diameter (in): | 1.125 in | Gear Type: | Worm |
| Product Type: | RIGHT ANGLE | Input HP: | 5.73 |
| Output RPM: | 233 | Center Distance (in): | 2.63 |
| Ratio Range: | 7.5:1 | No. of Gear Reductions: | 1 |
| Output Shaft Orientation: | LR | Input Style: | C-Face Quill |
| Motor Frame Size: | 180TC | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 1327 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Shaft |
General Specifications
| Weight: | 38.00 LB | Packaged Length: | 12.00 IN |
| Packaged Width: | 10.00 IN | Packaged Height: | 11.00 IN |

