Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 264 50/1 A WR 182TC
Part #:0230-07199
Catalog #:264 50/1 A WR 182TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 1.125 in | Input HP: | 1.27 |
| Service Factor: | 1 | Frame Size: | 180TC |
| Ratio: | 50:1 | Style: | A |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Series Code: | 260PCX |
| Gear Type: | Worm | Output Diameter (in): | 1.250 in |
| Output RPM: | 35 | Model Code: | 264 |
| Product Type: | RIGHT ANGLE | Motor Frame Size: | 180TC |
| Center Distance (in): | 2.63 | Ratio Range: | 50:1 |
| Input Style: | C-Face Quill | Output Shaft Orientation: | LR |
| No. of Gear Reductions: | 1 | Output Shaft Direction: | Double |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1583 in/lbs |
| Output Shaft: | Shaft |
General Specifications
| Weight: | 38.00 LB | Packaged Length: | 12.00 IN |
| Packaged Width: | 10.00 IN | Packaged Height: | 11.00 IN |

