Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 264 60/1 A WR 182TC
Part #:0230-07200
Catalog #:264 60/1 A WR 182TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Input Diameter (in): | 1.125 in |
| Service Factor: | 1 | Model Code: | 264 |
| Gear Type: | Worm | Output Diameter (in): | 1.250 in |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Ratio: | 60:1 |
| Input HP: | 1.03 | Style: | A |
| Frame Size: | 180TC | Series Code: | 260PCX |
| Output RPM: | 29.2 | Ratio Range: | 60:1 |
| Input Style: | C-Face Quill | Center Distance (in): | 2.63 |
| Output Shaft Orientation: | LR | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | 1 | Output Shaft Direction: | Double |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1493 in/lbs |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662798960999 | Weight: | 38.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

