Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 264 100/1 A WR 182TC
Part #:0230-07202
Catalog #:264 100/1 A WR 182TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.250 in | Product Type: | RIGHT ANGLE |
| Series Code: | 260PCX | Model Code: | 264 |
| Style: | A | Output RPM: | 17.5 |
| Gear Type: | Worm | Input HP: | 0.45 |
| Frame Size: | 180TC | Input Diameter (in): | 1.125 in |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Ratio: | 100:1 |
| Service Factor: | 1 | Ratio Range: | 100:1 to 250:1 |
| Input Style: | C-Face Quill | Output Shaft Orientation: | LR |
| Center Distance (in): | 2.63 | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | 1 | Output Shaft Direction: | Double |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 945 in/lbs |
General Specifications
| Weight: | 38.00 LB | Packaged Length: | 12.00 IN |
| Packaged Width: | 10.00 IN | Packaged Height: | 11.00 IN |

