Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 264 10/1 B WR 56C
Part #:0230-07205
Catalog #:264 10/1 B WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.250 in | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Input HP: | 5 | Style: | B |
| Frame Size: | 56C | Gear Type: | Worm |
| Output RPM: | 175 | Ratio: | 10:1 |
| Model Code: | 264 | Input Diameter (in): | 0.625 in |
| Series Code: | 260PCX | Product Type: | RIGHT ANGLE |
| Service Factor: | 1.0 | Ratio Range: | 10:1 |
| Mounting Style: | B | No. of Gear Reductions: | 1 |
| Center Distance (in): | 2.63 | Input Style: | C-Face Quill |
| Motor Frame Size: | 56C | Keyway: | 3/16 x 3/32 |
| Overhung Load: | 1,150 | Reduction: | SINGLE |
| Output Shaft Direction: | Left | Housing Material: | Cast Iron |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 1485 in/lbs |
General Specifications
| UPC: | 662798961040 | Weight: | 38.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

