Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 264 20/1 B WR 56C
Part #:0230-07207
Catalog #:264 20/1 B WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.250 in | Input HP: | 2.83 |
| Output RPM: | 87.5 | Series Code: | 260PCX |
| Style: | B | Product Type: | RIGHT ANGLE |
| Frame Size: | 56C | Service Factor: | 1.0 |
| Model Code: | 264 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Gear Type: | Worm | Ratio: | 20:1 |
| Input Diameter (in): | 0.625 in | Ratio Range: | 20:1 |
| Input Style: | C-Face Quill | Mounting Style: | B |
| Motor Frame Size: | 56C | Overhung Load: | 1,150 |
| Center Distance (in): | 2.63 | No. of Gear Reductions: | 1 |
| Keyway: | 3/16 x 3/32 | Reduction: | SINGLE |
| Output Shaft Direction: | Left | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1640 in/lbs | Output Shaft: | Shaft |
General Specifications
| UPC: | 662798961064 | Weight: | 38.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

