Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 264 25/1 B WR 56C
Part #:0230-07208
Catalog #:264 25/1 B WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | B | Model Code: | 264 |
| Service Factor: | 1 | Ratio: | 25:1 |
| Output Diameter (in): | 1.250 in | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Output RPM: | 70 | Series Code: | 260PCX |
| Product Type: | RIGHT ANGLE | Frame Size: | 56C |
| Input Diameter (in): | 0.625 in | Input HP: | 2.31 |
| Gear Type: | Worm | No. of Gear Reductions: | 1 |
| Motor Frame Size: | 56C | Ratio Range: | 25:1 |
| Input Style: | C-Face Quill | Center Distance (in): | 2.63 |
| Output Shaft Direction: | Left | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 1640 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798961071 | Weight: | 38.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

