Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 264 30/1 B WR 56C
Part #:0230-07209
Catalog #:264 30/1 B WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Style: | B |
| Frame Size: | 56C | Service Factor: | 1.0 |
| Output Diameter (in): | 1.250 in | Ratio: | 30:1 |
| Input HP: | 2 | Product Type: | RIGHT ANGLE |
| Output RPM: | 58.3 | Model Code: | 264 |
| Input Diameter (in): | 0.625 in | Series Code: | 260PCX |
| Gear Type: | Worm | Overhung Load: | 1,150 |
| Motor Frame Size: | 56C | Center Distance (in): | 2.63 |
| Input Style: | C-Face Quill | Mounting Style: | B |
| Ratio Range: | 30:1 | Keyway: | 3/16 x 3/32 |
| No. of Gear Reductions: | 1 | Reduction: | SINGLE |
| Output Shaft Direction: | Left | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 1634 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798961088 | Weight: | 38.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

