Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 264 80/1 B WR 56C
Part #:0230-07213
Catalog #:264 80/1 B WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 264 | Output Diameter (in): | 1.250 in |
| Service Factor: | 1 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Product Type: | RIGHT ANGLE | Gear Type: | Worm |
| Ratio: | 80:1 | Output RPM: | 21.9 |
| Series Code: | 260PCX | Input Diameter (in): | 0.625 in |
| Frame Size: | 56C | Input HP: | 0.67 |
| Style: | B | No. of Gear Reductions: | 1 |
| Ratio Range: | 80:1 | Motor Frame Size: | 56C |
| Center Distance (in): | 2.63 | Input Style: | C-Face Quill |
| Output Shaft Direction: | Left | Housing Material: | Cast Iron |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 1212 in/lbs |
General Specifications
| UPC: | 662798961125 | Weight: | 38.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

