Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 264 30/1 B WR 182TC
Part #:0230-07233
Catalog #:264 30/1 B WR 182TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 260PCX | Output Diameter (in): | 1.250 in |
| Model Code: | 264 | Style: | B |
| Product Type: | RIGHT ANGLE | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Output RPM: | 58.3 | Input HP: | 2 |
| Ratio: | 30:1 | Frame Size: | 180TC |
| Service Factor: | 1.0 | Input Diameter (in): | 1.125 in |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Overhung Load: | 1,150 | No. of Gear Reductions: | 1 |
| Center Distance (in): | 2.63 | Keyway: | 1/4 x 1/8 |
| Motor Frame Size: | 180TC | Ratio Range: | 30:1 |
| Mounting Style: | B | Reduction: | SINGLE |
| Output Shaft Direction: | Left | Housing Material: | Cast Iron |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 1634 in/lbs |
General Specifications
| UPC: | 662798961323 | Weight: | 38.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

