Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 264 5/1 C WR 56C
Part #:0230-07239
Catalog #:264 5/1 C WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Ratio: | 5:1 |
| Output Diameter (in): | 1.250 in | Gear Type: | Worm |
| Input HP: | 7.35 | Input Diameter (in): | 0.625 in |
| Style: | C | Frame Size: | 56C |
| Output RPM: | 350 | Model Code: | 264 |
| Service Factor: | 1.0 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Series Code: | 260PCX | Motor Frame Size: | 56C |
| Mounting Style: | C | Keyway: | 3/16 x 3/32 |
| Overhung Load: | 1,150 | Center Distance (in): | 2.63 |
| Input Style: | C-Face Quill | Ratio Range: | 5:1 |
| No. of Gear Reductions: | 1 | Reduction: | SINGLE |
| Output Shaft Direction: | Right | Output Torque Rating (in-lb): | 1147 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
General Specifications
| UPC: | 662798961385 | Weight: | 38.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

