Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 264 10/1 C WR 56C
Part #:0230-07241
Catalog #:264 10/1 C WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 5 | Series Code: | 260PCX |
| Style: | C | Output Diameter (in): | 1.250 in |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Input Diameter (in): | 0.625 in |
| Service Factor: | 1.0 | Model Code: | 264 |
| Output RPM: | 175 | Gear Type: | Worm |
| Ratio: | 10:1 | Product Type: | RIGHT ANGLE |
| Frame Size: | 56C | Center Distance (in): | 2.63 |
| Motor Frame Size: | 56C | No. of Gear Reductions: | 1 |
| Mounting Style: | C | Ratio Range: | 10:1 |
| Input Style: | C-Face Quill | Overhung Load: | 1,150 |
| Keyway: | 3/16 x 3/32 | Reduction: | SINGLE |
| Output Shaft Direction: | Right | Output Torque Rating (in-lb): | 1485 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
General Specifications
| UPC: | 662798961408 | Weight: | 38.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

