Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 264 30/1 C WR 56C
Part #:0230-07245
Catalog #:264 30/1 C WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 58.3 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Product Type: | RIGHT ANGLE | Gear Type: | Worm |
| Frame Size: | 56C | Output Diameter (in): | 1.250 in |
| Series Code: | 260PCX | Input Diameter (in): | 0.625 in |
| Model Code: | 264 | Style: | C |
| Ratio: | 30:1 | Input HP: | 2 |
| Service Factor: | 1.0 | Center Distance (in): | 2.63 |
| Ratio Range: | 30:1 | Motor Frame Size: | 56C |
| No. of Gear Reductions: | 1 | Overhung Load: | 1,150 |
| Input Style: | C-Face Quill | Keyway: | 3/16 x 3/32 |
| Mounting Style: | C | Reduction: | SINGLE |
| Output Shaft Direction: | Right | Output Torque Rating (in-lb): | 1634 in/lbs |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798961446 | Weight: | 38.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

