Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 264 5/1 C WR 143TC
Part #:0230-07251
Catalog #:264 5/1 C WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 264 | Service Factor: | 1.0 |
| Ratio: | 5:1 | Output RPM: | 350 |
| Style: | C | Output Diameter (in): | 1.250 in |
| Frame Size: | 140TC | Product Type: | RIGHT ANGLE |
| Series Code: | 260PCX | Input HP: | 7.35 |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Center Distance (in): | 2.63 |
| Ratio Range: | 5:1 | Motor Frame Size: | 140TC |
| Overhung Load: | 1,150 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | 1 | Mounting Style: | C |
| Keyway: | 3/16 x 3/32 | Reduction: | SINGLE |
| Output Shaft Direction: | Right | Output Torque Rating (in-lb): | 1147 in/lbs |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798961507 | Weight: | 38.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

