Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 264 50/1 C WR 143TC
Part #:0230-07259
Catalog #:264 50/1 C WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.250 in | Service Factor: | 1.0 |
| Style: | C | Input Diameter (in): | 0.875 in |
| Product Type: | RIGHT ANGLE | Ratio: | 50:1 |
| Series Code: | 260PCX | Output RPM: | 35 |
| Gear Type: | Worm | Frame Size: | 140TC |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Model Code: | 264 |
| Input HP: | 1.27 | Input Style: | C-Face Quill |
| Motor Frame Size: | 140TC | Center Distance (in): | 2.63 |
| Overhung Load: | 1,150 | Mounting Style: | C |
| Keyway: | 3/16 X 3/32 | No. of Gear Reductions: | 1 |
| Ratio Range: | 50:1 | Reduction: | SINGLE |
| Output Shaft Direction: | Right | Output Torque Rating (in-lb): | 1583 in/lbs |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798961583 | Weight: | 38.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

