Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 264 100/1 C WR 143TC
Part #:0230-07262
Catalog #:264 100/1 C WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 17.5 | Input HP: | 0.45 |
| Model Code: | 264 | Style: | C |
| Output Diameter (in): | 1.250 in | Ratio: | 100:1 |
| Input Diameter (in): | 0.875 in | Series Code: | 260PCX |
| Product Type: | RIGHT ANGLE | Gear Type: | Worm |
| Service Factor: | 1 | Frame Size: | 140TC |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Ratio Range: | 100:1 to 250:1 |
| Motor Frame Size: | 140TC | No. of Gear Reductions: | 1 |
| Center Distance (in): | 2.63 | Input Style: | C-Face Quill |
| Output Shaft Direction: | Right | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 945 in/lbs | Output Shaft: | Shaft |
General Specifications
| Weight: | 38.00 LB | Packaged Length: | 12.00 IN |
| Packaged Width: | 10.00 IN | Packaged Height: | 11.00 IN |

