Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 264 5/1 C WR 182TC
Part #:0230-07263
Catalog #:264 5/1 C WR 182TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Ratio: | 5:1 |
| Series Code: | 260PCX | Frame Size: | 180TC |
| Model Code: | 264 | Input HP: | 7.35 |
| Output Diameter (in): | 1.250 in | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Style: | C | Input Diameter (in): | 1.125 in |
| Gear Type: | Worm | Output RPM: | 350 |
| Product Type: | RIGHT ANGLE | Motor Frame Size: | 180TC |
| Center Distance (in): | 2.63 | Ratio Range: | 5:1 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | 1 |
| Output Shaft Direction: | Right | Output Torque Rating (in-lb): | 1147 in/lbs |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798961620 | Weight: | 38.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

