Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 264 7.5/1 C WR 182TC
Part #:0230-07264
Catalog #:264 7.5/1 C WR 182TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 1.125 in | Gear Type: | Worm |
| Output RPM: | 233 | Output Diameter (in): | 1.250 in |
| Style: | C | Series Code: | 260PCX |
| Input HP: | 5.73 | Service Factor: | 1 |
| Model Code: | 264 | Ratio: | 7.5:1 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Product Type: | RIGHT ANGLE |
| Frame Size: | 180TC | Ratio Range: | 7.5:1 |
| No. of Gear Reductions: | 1 | Motor Frame Size: | 180TC |
| Center Distance (in): | 2.63 | Input Style: | C-Face Quill |
| Output Shaft Direction: | Right | Output Torque Rating (in-lb): | 1327 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
General Specifications
| Weight: | 38.00 LB | Packaged Length: | 12.00 IN |
| Packaged Width: | 10.00 IN | Packaged Height: | 11.00 IN |

