Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 264 20/1 C WR 182TC
Part #:0230-07267
Catalog #:264 20/1 C WR 182TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 20:1 | Service Factor: | 1 |
| Style: | C | Gear Type: | Worm |
| Output Diameter (in): | 1.250 in | Frame Size: | 180TC |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Output RPM: | 87.5 |
| Series Code: | 260PCX | Product Type: | RIGHT ANGLE |
| Input Diameter (in): | 1.125 in | Input HP: | 2.83 |
| Model Code: | 264 | No. of Gear Reductions: | 1 |
| Motor Frame Size: | 180TC | Input Style: | C-Face Quill |
| Ratio Range: | 20:1 | Center Distance (in): | 2.63 |
| Output Shaft Direction: | Right | Output Torque Rating (in-lb): | 1640 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
General Specifications
| UPC: | 662798961668 | Weight: | 38.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

