Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 264 30/1 C WR 182TC
Part #:0230-07269
Catalog #:264 30/1 C WR 182TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 260PCX | Gear Type: | Worm |
| Input Diameter (in): | 1.125 in | Style: | C |
| Service Factor: | 1 | Output Diameter (in): | 1.250 in |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Model Code: | 264 |
| Product Type: | RIGHT ANGLE | Input HP: | 2 |
| Ratio: | 30:1 | Output RPM: | 58.3 |
| Frame Size: | 180TC | No. of Gear Reductions: | 1 |
| Center Distance (in): | 2.63 | Ratio Range: | 30:1 |
| Input Style: | C-Face Quill | Motor Frame Size: | 180TC |
| Output Shaft Direction: | Right | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 1634 in/lbs | Housing Material: | Cast Iron |
General Specifications
| Weight: | 38.00 LB | Packaged Length: | 12.00 IN |
| Packaged Width: | 10.00 IN | Packaged Height: | 11.00 IN |

