Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 264 40/1 C WR 182TC
Part #:0230-07270
Catalog #:264 40/1 C WR 182TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Style: | C |
| Input HP: | 1.58 | Model Code: | 264 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Ratio: | 40:1 |
| Output RPM: | 43.8 | Service Factor: | 1 |
| Gear Type: | Worm | Frame Size: | 180TC |
| Input Diameter (in): | 1.125 in | Series Code: | 260PCX |
| Output Diameter (in): | 1.250 in | Ratio Range: | 40:1 |
| Input Style: | C-Face Quill | Motor Frame Size: | 180TC |
| Center Distance (in): | 2.63 | No. of Gear Reductions: | 1 |
| Output Shaft Direction: | Right | Housing Material: | Cast Iron |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 1642 in/lbs |
General Specifications
| Weight: | 38.00 LB | Packaged Length: | 12.00 IN |
| Packaged Width: | 10.00 IN | Packaged Height: | 11.00 IN |

