Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 264 50/1 C WR 182TC
Part #:0230-07271
Catalog #:264 50/1 C WR 182TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.250 in | Series Code: | 260PCX |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Service Factor: | 1 |
| Ratio: | 50:1 | Output RPM: | 35 |
| Style: | C | Product Type: | RIGHT ANGLE |
| Gear Type: | Worm | Input HP: | 1.27 |
| Input Diameter (in): | 1.125 in | Frame Size: | 180TC |
| Model Code: | 264 | Ratio Range: | 50:1 |
| Input Style: | C-Face Quill | Center Distance (in): | 2.63 |
| No. of Gear Reductions: | 1 | Motor Frame Size: | 180TC |
| Output Shaft Direction: | Right | Output Shaft: | Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1583 in/lbs |
General Specifications
| UPC: | 662798961705 | Weight: | 38.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

