Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 265 15/1 A WR 56C 1.000
Part #:0230-07278
Catalog #:265 15/1 A WR 56C 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Model Code: | 265 |
| Input HP: | 3.49 | Ratio: | 15:1 |
| Series Code: | 260PCX | Frame Size: | 56C |
| Output RPM: | 117 | Style: | A |
| Input Diameter (in): | 0.625 in | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Product Type: | RIGHT ANGLE | Gear Type: | Worm |
| Output Diameter (in): | 1.000 in | Motor Frame Size: | 56C |
| Center Distance (in): | 2.63 | Ratio Range: | 15:1 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1570 in/lbs |
General Specifications
| UPC: | 662961755599 | Weight: | 38.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

