Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 265 25/1 A WR 56C 1.000
Part #:0230-07280
Catalog #:265 25/1 A WR 56C 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 265 | Ratio: | 25:1 |
| Gear Type: | Worm | Series Code: | 260PCX |
| Frame Size: | 56C | Input Diameter (in): | 0.625 in |
| Service Factor: | 1 | Output RPM: | 70 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Style: | A |
| Output Diameter (in): | 1.000 in | Input HP: | 2.31 |
| Product Type: | RIGHT ANGLE | Center Distance (in): | 2.63 |
| Input Style: | C-Face Quill | Ratio Range: | 25:1 |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1640 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662961755605 | Weight: | 38.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

