Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 265 30/1 A WR 56C 1.000
Part #:0230-07281
Catalog #:265 30/1 A WR 56C 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.000 in | Series Code: | 260PCX |
| Output RPM: | 58.3 | Input Diameter (in): | 0.625 in |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Style: | A |
| Product Type: | RIGHT ANGLE | Frame Size: | 56C |
| Gear Type: | Worm | Ratio: | 30:1 |
| Input HP: | 2 | Model Code: | 265 |
| Service Factor: | 1.0 | Keyway: | 3/16 x 3/32 |
| Center Distance (in): | 2.63 | Mounting Style: | A |
| Motor Frame Size: | 56C | Input Style: | C-Face Quill |
| Ratio Range: | 30:1 | Reduction: | SINGLE |
| Output Shaft Direction: | L or R | Output Torque Rating (in-lb): | 1634 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961755612 | Weight: | 38.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

