Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 265 50/1 A WR 56C 1.188
Part #:0230-07295
Catalog #:265 50/1 A WR 56C 1.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 265 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Gear Type: | Worm | Frame Size: | 56C |
| Series Code: | 260PCX | Input Diameter (in): | 0.625 in |
| Product Type: | RIGHT ANGLE | Service Factor: | 1 |
| Output RPM: | 35 | Style: | A |
| Ratio: | 50:1 | Input HP: | 1.27 |
| Output Diameter (in): | 1.188 in | Center Distance (in): | 2.63 |
| Ratio Range: | 50:1 | Input Style: | C-Face Quill |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1583 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961755735 | Weight: | 38.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

