Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 265 60/1 A WR 56C 1.188
Part #:0230-07296
Catalog #:265 60/1 A WR 56C 1.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Model Code: | 265 |
| Series Code: | 260PCX | Input Diameter (in): | 0.625 in |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Frame Size: | 56C |
| Service Factor: | 1 | Ratio: | 60:1 |
| Output Diameter (in): | 1.188 in | Gear Type: | Worm |
| Style: | A | Input HP: | 1.03 |
| Output RPM: | 29.2 | Input Style: | C-Face Quill |
| Center Distance (in): | 2.63 | Motor Frame Size: | 56C |
| Ratio Range: | 60:1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1493 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961755742 | Weight: | 38.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

