Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 265 60/1 A WR 56C 1.250
Part #:0230-07308
Catalog #:265 60/1 A WR 56C 1.250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.625 in | Model Code: | 265 |
| Input HP: | 1.03 | Frame Size: | 56C |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Series Code: | 260PCX |
| Output Diameter (in): | 1.250 in | Ratio: | 60:1 |
| Product Type: | RIGHT ANGLE | Service Factor: | 1.0 |
| Output RPM: | 29.2 | Style: | A |
| Gear Type: | Worm | Ratio Range: | 60:1 |
| Center Distance (in): | 2.63 | Motor Frame Size: | 56C |
| Mounting Style: | A | Keyway: | 3/16 x 3/32 |
| Input Style: | C-Face Quill | Reduction: | SINGLE |
| Output Shaft Direction: | L or R | Output Torque Rating (in-lb): | 1493 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798962078 | Weight: | 38.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

