Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 265 20/1 A WR 56C 1.438
Part #:0230-07315
Catalog #:265 20/1 A WR 56C 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Model Code: | 265 |
| Output Diameter (in): | 1.438 in | Style: | A |
| Input HP: | 2.83 | Service Factor: | 1.0 |
| Series Code: | 260PCX | Product Type: | RIGHT ANGLE |
| Gear Type: | Worm | Input Diameter (in): | 0.625 in |
| Ratio: | 20:1 | Frame Size: | 56C |
| Output RPM: | 87.5 | Mounting Style: | A |
| Keyway: | 3/16 x 3/32 | Motor Frame Size: | 56C |
| Ratio Range: | 20:1 | Center Distance (in): | 2.63 |
| Input Style: | C-Face Quill | Reduction: | SINGLE |
| Output Shaft Direction: | L or R | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1640 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798962146 | Weight: | 38.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

