Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 265 10/1 A WR 56C 1.500
Part #:0230-07325
Catalog #:265 10/1 A WR 56C 1.500
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 175 | Series Code: | 260PCX |
| Output Diameter (in): | 1.500 in | Model Code: | 265 |
| Product Type: | RIGHT ANGLE | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Style: | A | Ratio: | 10:1 |
| Input Diameter (in): | 0.625 in | Input HP: | 5 |
| Service Factor: | 1 | Frame Size: | 56C |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Center Distance (in): | 2.63 | Input Style: | C-Face Quill |
| Ratio Range: | 10:1 | Output Torque Rating (in-lb): | 1485 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| Weight: | 38.00 LB | Packaged Length: | 12.00 IN |
| Packaged Width: | 10.00 IN | Packaged Height: | 11.00 IN |

