Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 265 80/1 A WR 56C 1.500
Part #:0230-07333
Catalog #:265 80/1 A WR 56C 1.500
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | A | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Gear Type: | Worm | Series Code: | 260PCX |
| Service Factor: | 1 | Output Diameter (in): | 1.500 in |
| Ratio: | 80:1 | Input HP: | 0.67 |
| Frame Size: | 56C | Product Type: | RIGHT ANGLE |
| Output RPM: | 21.9 | Model Code: | 265 |
| Input Diameter (in): | 0.625 in | Center Distance (in): | 2.63 |
| Input Style: | C-Face Quill | Ratio Range: | 80:1 |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 1212 in/lbs |
General Specifications
| Weight: | 38.00 LB | Packaged Length: | 12.00 IN |
| Packaged Width: | 10.00 IN | Packaged Height: | 11.00 IN |

