Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 265 10/1 A WR 143TC 1.000
Part #:0230-07337
Catalog #:265 10/1 A WR 143TC 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 175 | Ratio: | 10:1 |
| Frame Size: | 140TC | Model Code: | 265 |
| Input Diameter (in): | 0.875 in | Input HP: | 5 |
| Service Factor: | 1 | Product Type: | RIGHT ANGLE |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Style: | A |
| Gear Type: | Worm | Output Diameter (in): | 1.000 in |
| Series Code: | 260PCX | Motor Frame Size: | 140TC |
| Center Distance (in): | 2.63 | Input Style: | C-Face Quill |
| Ratio Range: | 10:1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 1485 in/lbs |
General Specifications
| UPC: | 662961756077 | Weight: | 38.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

