Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 265 30/1 A WR 143TC 1.000
Part #:0230-07341
Catalog #:265 30/1 A WR 143TC 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 30:1 | Input HP: | 2 |
| Gear Type: | Worm | Frame Size: | 140TC |
| Output Diameter (in): | 1.000 in | Output RPM: | 58.3 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Service Factor: | 1 |
| Series Code: | 260PCX | Model Code: | 265 |
| Product Type: | RIGHT ANGLE | Input Diameter (in): | 0.875 in |
| Style: | A | Input Style: | C-Face Quill |
| Motor Frame Size: | 140TC | Ratio Range: | 30:1 |
| Center Distance (in): | 2.63 | Output Torque Rating (in-lb): | 1634 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662961815439 | Weight: | 38.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

