Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 265 60/1 A WR 143TC 1.000
Part #:0230-07344
Catalog #:265 60/1 A WR 143TC 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.875 in | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Output Diameter (in): | 1.000 in | Series Code: | 260PCX |
| Ratio: | 60:1 | Frame Size: | 140TC |
| Input HP: | 1.03 | Output RPM: | 29.2 |
| Style: | A | Product Type: | RIGHT ANGLE |
| Model Code: | 265 | Service Factor: | 1 |
| Gear Type: | Worm | Motor Frame Size: | 140TC |
| Ratio Range: | 60:1 | Center Distance (in): | 2.63 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1493 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961766939 | Weight: | 38.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

