Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 265 5/1 A WR 143TC 1.188
Part #:0230-07347
Catalog #:265 5/1 A WR 143TC 1.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Output Diameter (in): | 1.188 in |
| Model Code: | 265 | Ratio: | 5:1 |
| Product Type: | RIGHT ANGLE | Input HP: | 7.35 |
| Style: | A | Frame Size: | 140TC |
| Series Code: | 260PCX | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Output RPM: | 350 | Ratio Range: | 5:1 |
| Motor Frame Size: | 140TC | Center Distance (in): | 2.63 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1147 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 38.00 LB | Packaged Length: | 12.00 IN |
| Packaged Width: | 10.00 IN | Packaged Height: | 11.00 IN |

