Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 265 5/1 A WR 143TC 1.250
Part #:0230-07359
Catalog #:265 5/1 A WR 143TC 1.250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.250 in | Service Factor: | 1 |
| Model Code: | 265 | Series Code: | 260PCX |
| Input Diameter (in): | 0.875 in | Frame Size: | 140TC |
| Output RPM: | 350 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Product Type: | RIGHT ANGLE | Gear Type: | Worm |
| Style: | A | Ratio: | 5:1 |
| Input HP: | 7.35 | Center Distance (in): | 2.63 |
| Ratio Range: | 5:1 | Input Style: | C-Face Quill |
| Motor Frame Size: | 140TC | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1147 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662961815682 | Weight: | 38.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

