Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 265 30/1 A WR 143TC 1.250
Part #:0230-07365
Catalog #:265 30/1 A WR 143TC 1.250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 140TC | Ratio: | 30:1 |
| Gear Type: | Worm | Style: | A |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Product Type: | RIGHT ANGLE |
| Input Diameter (in): | 0.875 in | Output RPM: | 58.3 |
| Output Diameter (in): | 1.250 in | Service Factor: | 1 |
| Input HP: | 2 | Series Code: | 260PCX |
| Model Code: | 265 | Motor Frame Size: | 140TC |
| Input Style: | C-Face Quill | Ratio Range: | 30:1 |
| Center Distance (in): | 2.63 | Output Torque Rating (in-lb): | 1634 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961815910 | Weight: | 38.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

