Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 265 100/1 A WR 143TC 1.250
Part #:0230-07370
Catalog #:265 100/1 A WR 143TC 1.250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.875 in | Output RPM: | 17.5 |
| Service Factor: | 1 | Frame Size: | 140TC |
| Gear Type: | Worm | Product Type: | RIGHT ANGLE |
| Input HP: | 0.45 | Ratio: | 100:1 |
| Series Code: | 260PCX | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Model Code: | 265 | Style: | A |
| Output Diameter (in): | 1.250 in | Ratio Range: | 100:1 to 250:1 |
| Input Style: | C-Face Quill | Motor Frame Size: | 140TC |
| Center Distance (in): | 2.63 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 945 in/lbs | Housing Material: | Cast Iron |
General Specifications
| Weight: | 38.00 LB | Packaged Length: | 12.00 IN |
| Packaged Width: | 10.00 IN | Packaged Height: | 11.00 IN |

