Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 265 100/1 A WR 182TC 1.188
Part #:0230-07418
Catalog #:265 100/1 A WR 182TC 1.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 100:1 | Input Diameter (in): | 1.125 in |
| Output RPM: | 17.5 | Series Code: | 260PCX |
| Style: | A | Model Code: | 265 |
| Service Factor: | 1 | Gear Type: | Worm |
| Product Type: | RIGHT ANGLE | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Input HP: | 0.45 | Output Diameter (in): | 1.188 in |
| Frame Size: | 180TC | Center Distance (in): | 2.63 |
| Motor Frame Size: | 180TC | Input Style: | C-Face Quill |
| Ratio Range: | 100:1 to 250:1 | Output Torque Rating (in-lb): | 945 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662961816627 | Weight: | 38.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

