Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 265 10/1 A WR 182TC 1.250
Part #:0230-07421
Catalog #:265 10/1 A WR 182TC 1.250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Style: | A |
| Output Diameter (in): | 1.250 in | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Output RPM: | 175 | Series Code: | 260PCX |
| Frame Size: | 180TC | Ratio: | 10:1 |
| Gear Type: | Worm | Service Factor: | 1.0 |
| Model Code: | 265 | Input HP: | 5 |
| Input Diameter (in): | 1.125 in | Center Distance (in): | 2.63 |
| Motor Frame Size: | 180TC | Keyway: | 1/4 x 1/8 |
| Input Style: | C-Face Quill | Mounting Style: | A |
| Ratio Range: | 10:1 | Reduction: | SINGLE |
| Output Shaft Direction: | L or R | Output Torque Rating (in-lb): | 1485 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662961816795 | Weight: | 38.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

