Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 266 100/1 L WR 56C 1.000
Part #:0230-07466
Catalog #:266 100/1 L WR 56C 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 100:1 | Service Factor: | 1 |
| Output RPM: | 17.5 | Input Diameter (in): | 0.625 in |
| Series Code: | 260PCX | Model Code: | 266 |
| Input HP: | 0.45 | Output Diameter (in): | 1.000 in |
| Gear Type: | Worm | Style: | L |
| Frame Size: | 56C | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Product Type: | RIGHT ANGLE | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | Ratio Range: | 100:1 to 250:1 |
| Center Distance (in): | 2.63 | Output Torque Rating (in-lb): | 945 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 43.00 LB | Packaged Length: | 12.00 IN |
| Packaged Width: | 10.00 IN | Packaged Height: | 11.00 IN |

