Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 266 5/1 L WR 56C 1.188
Part #:0230-07467
Catalog #:266 5/1 L WR 56C 1.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | L | Frame Size: | 56C |
| Series Code: | 260PCX | Ratio: | 5:1 |
| Product Type: | RIGHT ANGLE | Input HP: | 7.35 |
| Output RPM: | 350 | Input Diameter (in): | 0.625 in |
| Output Diameter (in): | 1.188 in | Service Factor: | 1 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Gear Type: | Worm |
| Model Code: | 266 | Input Style: | C-Face Quill |
| Center Distance (in): | 2.63 | Ratio Range: | 5:1 |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 1147 in/lbs |
General Specifications
| Weight: | 43.00 LB | Packaged Length: | 12.00 IN |
| Packaged Width: | 10.00 IN | Packaged Height: | 11.00 IN |

