Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 266 7.5/1 L WR 56C 1.188
Part #:0230-07468
Catalog #:266 7.5/1 L WR 56C 1.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.188 in | Model Code: | 266 |
| Input HP: | 5.73 | Product Type: | RIGHT ANGLE |
| Gear Type: | Worm | Ratio: | 7.5:1 |
| Style: | L | Service Factor: | 1 |
| Input Diameter (in): | 0.625 in | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Frame Size: | 56C | Output RPM: | 233 |
| Series Code: | 260PCX | Input Style: | C-Face Quill |
| Center Distance (in): | 2.63 | Ratio Range: | 7.5:1 |
| Motor Frame Size: | 56C | Output Torque Rating (in-lb): | 1327 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 43.00 LB | Packaged Length: | 12.00 IN |
| Packaged Width: | 10.00 IN | Packaged Height: | 11.00 IN |

