Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 266 7.5/1 L WR 56C 1.250
Part #:0230-07480
Catalog #:266 7.5/1 L WR 56C 1.250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.250 in | Series Code: | 260PCX |
| Ratio: | 7.5:1 | Model Code: | 266 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Output RPM: | 233 |
| Product Type: | RIGHT ANGLE | Style: | L |
| Input Diameter (in): | 0.625 in | Frame Size: | 56C |
| Service Factor: | 1 | Gear Type: | Worm |
| Input HP: | 5.73 | Ratio Range: | 7.5:1 |
| Motor Frame Size: | 56C | Input Style: | C-Face Quill |
| Center Distance (in): | 2.63 | Output Torque Rating (in-lb): | 1327 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| Weight: | 43.00 LB | Packaged Length: | 12.00 IN |
| Packaged Width: | 10.00 IN | Packaged Height: | 11.00 IN |

