Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 266 30/1 L WR 56C 1.438
Part #:0230-07497
Catalog #:266 30/1 L WR 56C 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.625 in | Model Code: | 266 |
| Ratio: | 30:1 | Style: | L |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Output Diameter (in): | 1.438 in |
| Frame Size: | 56C | Service Factor: | 1.0 |
| Gear Type: | Worm | Series Code: | 260PCX |
| Input HP: | 2 | Product Type: | RIGHT ANGLE |
| Output RPM: | 58.3 | Mounting Style: | L |
| Ratio Range: | 30:1 | Keyway: | 3/16 x 3/32 |
| Motor Frame Size: | 56C | Input Style: | C-Face Quill |
| Center Distance (in): | 2.63 | Reduction: | SINGLE |
| Output Shaft Direction: | L or R | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 1634 in/lbs |
General Specifications
| UPC: | 662961816207 | Weight: | 43.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

