Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 266 10/1 L WR 56C 1.500
Part #:0230-07505
Catalog #:266 10/1 L WR 56C 1.500
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 10:1 | Series Code: | 260PCX |
| Model Code: | 266 | Gear Type: | Worm |
| Output Diameter (in): | 1.500 in | Product Type: | RIGHT ANGLE |
| Style: | L | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Service Factor: | 1 | Frame Size: | 56C |
| Input HP: | 5 | Output RPM: | 175 |
| Input Diameter (in): | 0.625 in | Input Style: | C-Face Quill |
| Motor Frame Size: | 56C | Ratio Range: | 10:1 |
| Center Distance (in): | 2.63 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1485 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961816740 | Weight: | 43.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

