Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 266 40/1 L WR 56C 1.500
Part #:0230-07510
Catalog #:266 40/1 L WR 56C 1.500
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.500 in | Model Code: | 266 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Ratio: | 40:1 |
| Gear Type: | Worm | Input Diameter (in): | 0.625 in |
| Input HP: | 1.58 | Style: | L |
| Frame Size: | 56C | Service Factor: | 1 |
| Product Type: | RIGHT ANGLE | Output RPM: | 43.8 |
| Series Code: | 260PCX | Ratio Range: | 40:1 |
| Motor Frame Size: | 56C | Input Style: | C-Face Quill |
| Center Distance (in): | 2.63 | Output Torque Rating (in-lb): | 1642 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 43.00 LB | Packaged Length: | 12.00 IN |
| Packaged Width: | 10.00 IN | Packaged Height: | 11.00 IN |

